(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ASPURE Foot Strap II

ASPURE Foot Strap II

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • * Fit the cord attached to the foot strap snugly against the skin (insert into socks, etc.) for use.

Specifications of 1-4278-71

  • Product Type
    related goods
  • Details Type
    Heel Type
  • Manufacturer Product Name
    ASPURE Foot Strap II Heel, 10 pcs
  • Manufacturer Model
    FG101
  • Detailed Specifications
    With velcro tape for making size adjustments
  • Material
    Upper / PP (Polypropylene), Heel Part / Nitrile Rubber
  • Quantity
    1 Pack (10 pcs.)
Part Number
1-4278-71
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

₹ 6,002.13

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Pack (10 pcs.)

Basic Specifications

  • Product Type
    related goods
  • Details Type
    Heel Type
  • Manufacturer Product Name
    ASPURE Foot Strap II Heel, 10 pcs
  • Manufacturer Model
    FG101
  • Detailed Specifications
    With velcro tape for making size adjustments
  • Material
    Upper / PP (Polypropylene), Heel Part / Nitrile Rubber
  • Quantity
    1 Pack (10 pcs.)

Product Description

[Features]
With fastener for adjusting the size.
Selectable from a heel type that fastens at the heel or a toe type that fastens from the heel to the fingertips.
[Applications]
Anti-static is possible without restricting movement.

Specifications of 1-4278-71

  • Product Type
    related goods
  • Details Type
    Heel Type
  • Manufacturer Product Name
    ASPURE Foot Strap II Heel, 10 pcs
  • Manufacturer Model
    FG101
  • Detailed Specifications
    With velcro tape for making size adjustments
  • Material
    Upper / PP (Polypropylene), Heel Part / Nitrile Rubber
  • Quantity
    1 Pack (10 pcs.)
Part Number
1-4278-71
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

₹ 6,002.13

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon