(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Fall stopper S

Fall stopper S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,625.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-9552-01
2-9552-03
2-9552-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Supported dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

₹ 1,625.96

1 Piece(s) 5 Day(s) or more Frontage 900 Fall stopper SLH-916S09P LH-916S09P 1 pc.

₹ 1,723.53

1 Piece(s) 5 Day(s) or more Frontage 1500 Fall stopper SLH-916S15P LH-916S15P 1 pc.

₹ 1,774.16

1 Piece(s) 5 Day(s) or more Frontage 1800 Fall stopper SLH-916S18P LH-916S18P 1 pc.

Basic Specifications

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Specifications
    Earthquake-resistance: equivalent to upper 6 on Japanese scale
  • Target Object Weight
    100 kg/pc
  • Material
    Belt/PP (Polypropylene), Buckle/POM (Polyacetal)
  • Accessory
    Alcohol Pad
  • Belt width(mm)
    25
  • Capacity
    1 pc.

Product Description

[Features]
· Can be used for winding various types of supports around open shelves, as well as for their installation and removal.
· Attaching/detaching buckle enables loading and unloading stored articles.
· Slip stopper is attached to the belt support winding part, keeping the belt from sliding down.

Part Number
2-9552-01
2-9552-03
2-9552-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Supported dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

₹ 1,625.96

1 Piece(s) 5 Day(s) or more Frontage 900 Fall stopper SLH-916S09P LH-916S09P 1 pc.

₹ 1,723.53

1 Piece(s) 5 Day(s) or more Frontage 1500 Fall stopper SLH-916S15P LH-916S15P 1 pc.

₹ 1,774.16

1 Piece(s) 5 Day(s) or more Frontage 1800 Fall stopper SLH-916S18P LH-916S18P 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon