(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ASPURE PVC Clear Bag

ASPURE PVC Clear Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of 3-1737-01

  • Product Type
    Bag/Pouch
  • Size(mm)
    420×310×110
  • Specifications
    Includes Pen Insert and Pocket for Small Articles
  • Manufacturer Product Name
    ASPURE PVC Clear Bag CCB
  • Manufacturer Model
    CCB
  • Material
    Body: PVC (Vinyl chloride resin), Shoulder strap: polyester 100%
  • Quantity
    1 pc.

Loading...

Part Number
3-1737-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 3,424.02

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Product Description

[Features]
・ Since it is easy to check the contents, it prevents suspicious objects from being brought into the factory or work site
・ The length of the belt part can be adjusted

Specifications of 3-1737-01

  • Product Type
    Bag/Pouch
  • Size(mm)
    420×310×110
  • Specifications
    Includes Pen Insert and Pocket for Small Articles
  • Manufacturer Product Name
    ASPURE PVC Clear Bag CCB
  • Manufacturer Model
    CCB
  • Material
    Body: PVC (Vinyl chloride resin), Shoulder strap: polyester 100%
  • Quantity
    1 pc.

Loading...

Part Number
3-1737-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 3,424.02

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Loading...

ASPURE PVC Clear Bag

ASPURE PVC Clear Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language