(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9550-02 |
2-9550-03 |
2-9550-04 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Internal diameter x height x sheet thickness (mm) |
Part Number | Quantity |
---|---|---|---|---|---|---|---|---|
₹ 9,327.29 |
1 Piece(s) | 5 Day(s) or more | Stainless Steel Small Sealed Vessel 2 L | φ135×150×0.6t | 2L | 1 pc. | ||
₹ 9,784.96 |
1 Piece(s) | 5 Day(s) or more | Stainless Steel Small Sealed Vessel 3 L | φ155×180×0.6t | 3L | 1 pc. | ||
₹ 10,840.33 |
1 Piece(s) | 5 Day(s) or more | Stainless Steel Small Sealed Vessel 5 L | φ180×210×0.6t | 5L | 1 pc. |
[Specifications]
·The main body is made of a single diaphragm and has excellent durability.
· Material: Stainless steel (SUS304)
·Packing: silicone (Standard accessory, heat resistant temperature -50 to 200°C)
Part Number |
---|
2-9550-02 |
2-9550-03 |
2-9550-04 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Internal diameter x height x sheet thickness (mm) |
Part Number | Quantity |
---|---|---|---|---|---|---|---|---|
₹ 9,327.29 |
1 Piece(s) | 5 Day(s) or more | Stainless Steel Small Sealed Vessel 2 L | φ135×150×0.6t | 2L | 1 pc. | ||
₹ 9,784.96 |
1 Piece(s) | 5 Day(s) or more | Stainless Steel Small Sealed Vessel 3 L | φ155×180×0.6t | 3L | 1 pc. | ||
₹ 10,840.33 |
1 Piece(s) | 5 Day(s) or more | Stainless Steel Small Sealed Vessel 5 L | φ180×210×0.6t | 5L | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.