(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
CR-PU02 |
CR-PU07 |
CR-PU10 |
CR-PU11 |
CR-PU12 |
CR-PU30 |
CR-PU-03 |
CR-PU-05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Pick Up Ability (N) |
Magnet Outer Diameter (mm) |
Overall Length (mm) |
Maximum Size (mm) |
---|---|---|---|---|---|---|---|---|
₹ 1,061.44 |
1 Piece(s) | 12 Day(s) or more | 15 | 11 | 127 | 628 | ||
₹ 974.40 |
1 Piece(s) | 12 Day(s) or more | 22 | 13 | 130 | 602 | ||
₹ 1,235.29 |
1 Piece(s) | 12 Day(s) or more | 22 | 17 | 150 | 370 | ||
₹ 1,453.10 |
1 Piece(s) | 12 Day(s) or more | 22 | 20 | 170 | 550 | ||
₹ 1,576.95 |
1 Piece(s) | 12 Day(s) or more | Front 22/Back 36 | Front 22/Back 20 | 175 | 570 | ||
₹ 1,098.26 |
1 Piece(s) | 12 Day(s) or more | 27 | 16.5 | 190 | 800 | ||
₹ 659.36 |
1 Piece(s) | 12 Day(s) or more | 27 | 13 | 133 | 643 | ||
₹ 591.61 |
1 Piece(s) | 12 Day(s) or more | 7 | 7 | 127 | 635 |
[Features]
· A pickup tool with which you can easily take out parts and tools, such as bolts, nuts, etc. that have fallen into narrow gaps during various vehicle maintenance work.
· [CR-PU30] Product is a stainless steel material with LED lights installed (uses 3 LR-44 batteries).
· [CR-PU10] Product uses 3 LR-44 batteries.
· [CR-PU11, CR-PU12] Product uses 4 LR-44 batteries.
Part Number |
---|
CR-PU02 |
CR-PU07 |
CR-PU10 |
CR-PU11 |
CR-PU12 |
CR-PU30 |
CR-PU-03 |
CR-PU-05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Pick Up Ability (N) |
Magnet Outer Diameter (mm) |
Overall Length (mm) |
Maximum Size (mm) |
---|---|---|---|---|---|---|---|---|
₹ 1,061.44 |
1 Piece(s) | 12 Day(s) or more | 15 | 11 | 127 | 628 | ||
₹ 974.40 |
1 Piece(s) | 12 Day(s) or more | 22 | 13 | 130 | 602 | ||
₹ 1,235.29 |
1 Piece(s) | 12 Day(s) or more | 22 | 17 | 150 | 370 | ||
₹ 1,453.10 |
1 Piece(s) | 12 Day(s) or more | 22 | 20 | 170 | 550 | ||
₹ 1,576.95 |
1 Piece(s) | 12 Day(s) or more | Front 22/Back 36 | Front 22/Back 20 | 175 | 570 | ||
₹ 1,098.26 |
1 Piece(s) | 12 Day(s) or more | 27 | 16.5 | 190 | 800 | ||
₹ 659.36 |
1 Piece(s) | 12 Day(s) or more | 27 | 13 | 133 | 643 | ||
₹ 591.61 |
1 Piece(s) | 12 Day(s) or more | 7 | 7 | 127 | 635 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy