(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Tool Box, Belt, Horizontal: 38mm

Tool Box, Belt, Horizontal: 38mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of CR-SMT-101

  • Horizontal(mm)
    38
  • Vertical(mm)
    1190
Part Number
CR-SMT-101
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,544.00

1 Piece(s) 12 Day(s) or more

Basic Specifications

  • Horizontal(mm)
    38
  • Vertical(mm)
    1190

Product Description

[Features]
· It is used when attaching a tool case or nail bag to the waist.

Specifications of CR-SMT-101

  • Horizontal(mm)
    38
  • Vertical(mm)
    1190
Part Number
CR-SMT-101
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,544.00

1 Piece(s) 12 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon