• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Power Pliers

Power Pliers

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Power pliers with short upper and lower jaws and outstanding cutting force
· Part A is shorter than ordinary pliers, and excels in cutting force.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    240
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2.31
  • Standard(")
    9
  • Main body: option
    Main Body
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : CR-SMP09
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    240
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2.31
  • Standard(")
    9
  • Main body: option
    Main Body
  • Mass(g)
    540

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)