Oil Filter Grip Pliers

Oil Filter Grip Pliers

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Oil filter grip pliers with forged, heat-treated teeth

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Operating Range(mm)
    53~118
  • Main body: option
    Main Body
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : CR-CL326
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Operating Range(mm)
    53~118
  • Main body: option
    Main Body

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)