(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sticker Sign Vertical Type 360 x 90 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,000.93 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
047601
047605
047606
047607
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content Cord Amount Of Content

₹ 1,000.93

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more Fire Extinguisher Stick 601 1 pc.

₹ 1,000.93

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more Danger of Voltage Stick 605 1 pc.

₹ 1,000.93

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more Caution High Temperature Stick 606 1 pc.

₹ 1,000.93

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more Mind Your Head Stick 607 1 pc.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Vertical
  • Size
    360×90mm
  • Material
    YUPO Sticker
  • Amount Of Content
    1 pc.

Product Description

Stickers compliant to JIS standards with pictograms and English notation.
Adhesive seal type.

Part Number
047601
047605
047606
047607
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content Cord Amount Of Content

₹ 1,000.93

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more Fire Extinguisher Stick 601 1 pc.

₹ 1,000.93

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more Danger of Voltage Stick 605 1 pc.

₹ 1,000.93

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more Caution High Temperature Stick 606 1 pc.

₹ 1,000.93

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more Mind Your Head Stick 607 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon