(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lock And Key, Key Lock Padlock C/D

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

Loading...

Specifications of 195064

  • Product Type
    Padlock
  • Material
    Polypropylene
  • Size(mm)
    Main body length 35 x Main body width 32 x Main body thickness 16, Overall length 60.5 (including main body length)
  • Cord
    Key Lock-D
  • Material
    (Body) Polypropylene, (Shackle), Aluminum, (Clamp/Screw) Pressed Glass Reinforced Nylon
  • Specifications
    Label for 1 key provided
  • Features 1
    The shackle part is a padlock made of aluminum on a plastic non-conductive body and weighs 20 g. It is insulated and safe for workers even when inserting a key. OSHA compatible product.
  • Amount Of Content
    1 pc.

Loading...

Part Number
195064
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,377.13

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Specifications of 195064

  • Product Type
    Padlock
  • Material
    Polypropylene
  • Size(mm)
    Main body length 35 x Main body width 32 x Main body thickness 16, Overall length 60.5 (including main body length)
  • Cord
    Key Lock-D
  • Material
    (Body) Polypropylene, (Shackle), Aluminum, (Clamp/Screw) Pressed Glass Reinforced Nylon
  • Specifications
    Label for 1 key provided
  • Features 1
    The shackle part is a padlock made of aluminum on a plastic non-conductive body and weighs 20 g. It is insulated and safe for workers even when inserting a key. OSHA compatible product.
  • Amount Of Content
    1 pc.

Loading...

Part Number
195064
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,377.13

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list