(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Baton Green, Blue, Red

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 325008

  • Product Type
    Guide light
  • Size
    (Overall) 540 mm (Light Emitting Part 340 mm x 34 mmφ)
  • Material
    (Body) PVC / (Grip) ABS
  • Cord
    YDT-500
  • Lighting Color
    Green
  • Mass(g)
    144 (Batteries separate)
  • Specifications
    C batteries x 3 used (Batteries not included.) Green LED x 6 used. Switching: rapid blinking → slow blinking → on → off
  • Amount Of Content
    1 pc.
Part Number
325008
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,648.38

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Guide light
  • Size
    (Overall) 540 mm (Light Emitting Part 340 mm x 34 mmφ)
  • Material
    (Body) PVC / (Grip) ABS
  • Cord
    YDT-500
  • Lighting Color
    Green
  • Mass(g)
    144 (Batteries separate)
  • Specifications
    C batteries x 3 used (Batteries not included.) Green LED x 6 used. Switching: rapid blinking → slow blinking → on → off
  • Amount Of Content
    1 pc.

Product Description

Traffic baton
Specifications: 3 C batteries to be used (Batteries are not included.)
Lighting color: Green, (red-blue)

Specifications of 325008

  • Product Type
    Guide light
  • Size
    (Overall) 540 mm (Light Emitting Part 340 mm x 34 mmφ)
  • Material
    (Body) PVC / (Grip) ABS
  • Cord
    YDT-500
  • Lighting Color
    Green
  • Mass(g)
    144 (Batteries separate)
  • Specifications
    C batteries x 3 used (Batteries not included.) Green LED x 6 used. Switching: rapid blinking → slow blinking → on → off
  • Amount Of Content
    1 pc.
Part Number
325008
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,648.38

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon