(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Twin-Lens Safety Glasses TSG-9160

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 902.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
TSG-9160B
TSG-9160BK
TSG-9160R
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frame color Temple color JAN Code Trusco Code Amount Of Content

₹ 902.00

5 Piece(s) 5 Day(s) or more Blue Blue 4989999323658 488-9924 1 pc.

₹ 902.00

5 Piece(s) 5 Day(s) or more Black Black 4989999323634 488-9932 1 pc.

₹ 902.00

5 Piece(s) 5 Day(s) or more Red Red 4989999323641 488-9941 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frame color Temple color JAN Code Trusco Code Amount Of Content

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • Standard
    ANSI
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.4
  • Compatible Model
    Available
  • Angle Adjustment
    Available
  • Nose Pad
    Available
  • Tool adjustment
    Available
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    28
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Comes with 4 functions: earpiece length and angle adjustment, a nose pad and a cushion bar so they can fit nicely onto various types of faces, guaranteeing safety and providing comfort.
· Adopts a lens of UV-cut (99.9%) specification.

Part Number
TSG-9160B
TSG-9160BK
TSG-9160R
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frame color Temple color JAN Code Trusco Code Amount Of Content

₹ 902.00

5 Piece(s) 5 Day(s) or more Blue Blue 4989999323658 488-9924 1 pc.

₹ 902.00

5 Piece(s) 5 Day(s) or more Black Black 4989999323634 488-9932 1 pc.

₹ 902.00

5 Piece(s) 5 Day(s) or more Red Red 4989999323641 488-9941 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frame color Temple color JAN Code Trusco Code Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list