(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Shoes, Win Job 71S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 18,643.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FFR71S-9075-22.5
FFR71S-9075-23
FFR71S-9075-23.5
FFR71S-9075-24
FFR71S-9075-24.5
FFR71S-9075-25
FFR71S-9075-25.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

₹ 18,643.82

1 Piece(s) 5 Day(s) or more 22.5 4547559912904 494-5182 1 Pair

₹ 18,643.82

1 Piece(s) 5 Day(s) or more 23 4547559912911 494-5191 1 Pair

₹ 18,643.82

1 Piece(s) 5 Day(s) or more 23.5 4547559912928 494-5204 1 Pair

₹ 18,643.82

1 Piece(s) 5 Day(s) or more 24 4547559912935 494-5212 1 Pair

₹ 18,643.82

1 Piece(s) 5 Day(s) or more 24.5 4547559912942 494-5221 1 Pair

₹ 18,643.82

1 Piece(s) 8 Day(s) or more 25 4547559912959 494-5239 1 Pair

₹ 18,643.82

1 Piece(s) 6 Day(s) or more 25.5 4547559912966 494-5247 1 Pair

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Antistatic Function
    NA
  • Upper Type
    String Type
  • Oil Resistance
    NA
  • Collar
    Black
  • Standard
    JIS Standard Products
  • Toe box
    Available
  • Color Details
    Black x Gun Metallic
  • Foot width size
    EEE
  • Mass(g)
    Reference Mass: Approximately 860 (26.5 cm Measurement)
  • Specifications
    JIS T 8101 Leather S Class Approved
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Leather - Chrome Leather (soft embossed)
  • 1 Pair

Product Description

A stylish, high cut type safety shoe with leather cushion for excellent cushioning.
[Features]
· Is comfortable as well.
· JIS standard T8101S-type certified.
· The toe box employs glass fiber-reinforced resin and the sole employs αGEL + synthetic rubber.
· High safety, cushioning and flexibility.
· Employs a solid-shaped SRB insole that supports the arch of the foot, controlling collapsing onto the inner side of the heel to reduce the load on the foot.
· High-cut lace-up type.
[Applications]
· Ideal for machinery equipment manufacturing sites.

Part Number
FFR71S-9075-22.5
FFR71S-9075-23
FFR71S-9075-23.5
FFR71S-9075-24
FFR71S-9075-24.5
FFR71S-9075-25
FFR71S-9075-25.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

₹ 18,643.82

1 Piece(s) 5 Day(s) or more 22.5 4547559912904 494-5182 1 Pair

₹ 18,643.82

1 Piece(s) 5 Day(s) or more 23 4547559912911 494-5191 1 Pair

₹ 18,643.82

1 Piece(s) 5 Day(s) or more 23.5 4547559912928 494-5204 1 Pair

₹ 18,643.82

1 Piece(s) 5 Day(s) or more 24 4547559912935 494-5212 1 Pair

₹ 18,643.82

1 Piece(s) 5 Day(s) or more 24.5 4547559912942 494-5221 1 Pair

₹ 18,643.82

1 Piece(s) 8 Day(s) or more 25 4547559912959 494-5239 1 Pair

₹ 18,643.82

1 Piece(s) 6 Day(s) or more 25.5 4547559912966 494-5247 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon