(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Shoes, Win Job 70S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 15,663.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FFR70S-9075-22.5
FFR70S-9075-23
FFR70S-9075-23.5
FFR70S-9075-24
FFR70S-9075-24.5
FFR70S-9075-25
FFR70S-9075-25.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

₹ 15,663.67

1 Piece(s) 8 Day(s) or more 22.5 4547559914274 494-5042 1 Pair

₹ 15,663.67

1 Piece(s) 8 Day(s) or more 23 4547559914281 494-5051 1 Pair

₹ 15,663.67

1 Piece(s) 5 Day(s) or more 23.5 4547559914298 494-5069 1 Pair

₹ 15,663.67

1 Piece(s) 5 Day(s) or more 24 4547559914403 494-5077 1 Pair

₹ 15,663.67

1 Piece(s) 5 Day(s) or more 24.5 4547559914410 494-5085 1 Pair

₹ 15,663.67

1 Piece(s) 5 Day(s) or more 25 4547559914427 494-5093 1 Pair

₹ 15,663.67

1 Piece(s) 5 Day(s) or more 25.5 4547559914434 494-5107 1 Pair

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Antistatic Function
    NA
  • Upper Type
    Hook & Loop Fasterner
  • Oil Resistance
    NA
  • Collar
    Black
  • Standard
    JIS Standard Products
  • Toe box
    Available
  • Color Details
    Black x Gun Metallic
  • Foot width size
    EEE
  • Mass(g)
    Reference Mass: Approximately 828 g (26.5 cm Measurement)
  • Specifications
    JIS T 8101 Leather S Class Approved
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Leather - Chrome Leather (soft embossed)
  • 1 Pair

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

A JIS standard safety shoe with excellent cushioning.
[Features]
· JIS standard T8101S-type certified product.
· The toe box employs glass fiber-reinforced resin and the sole employs αGEL + synthetic rubber.
· High safety, cushioning and flexibility.
· Employs a solid-shaped SRB insole that supports the arch of the foot, controlling collapsing onto the inner side of the heel to reduce the load on the foot.
· Belt type.
[Applications]
· Ideal for site work such as managing, directing, etc.

Part Number
FFR70S-9075-22.5
FFR70S-9075-23
FFR70S-9075-23.5
FFR70S-9075-24
FFR70S-9075-24.5
FFR70S-9075-25
FFR70S-9075-25.5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code

₹ 15,663.67

1 Piece(s) 8 Day(s) or more 22.5 4547559914274 494-5042 1 Pair

₹ 15,663.67

1 Piece(s) 8 Day(s) or more 23 4547559914281 494-5051 1 Pair

₹ 15,663.67

1 Piece(s) 5 Day(s) or more 23.5 4547559914298 494-5069 1 Pair

₹ 15,663.67

1 Piece(s) 5 Day(s) or more 24 4547559914403 494-5077 1 Pair

₹ 15,663.67

1 Piece(s) 5 Day(s) or more 24.5 4547559914410 494-5085 1 Pair

₹ 15,663.67

1 Piece(s) 5 Day(s) or more 25 4547559914427 494-5093 1 Pair

₹ 15,663.67

1 Piece(s) 5 Day(s) or more 25.5 4547559914434 494-5107 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon