(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It can be connected to a PC to import measurement data, and the buzzer and LCD display prevent incorrect insertion of test leads.
In addition, it can record the data of maximum value, minimum value, and maximum to minimum value.
Product Type | Digital Tester | DC Voltage(V) | 500mV/5V/50V/500V/1000V | Alternating Current Voltage(V) | 500mV/5V/50V/500V/1000V |
---|---|---|---|---|---|
Direct Current Voltage(A) | 500μA/5000μA/50mA/500mA/5A/10A | Alternating Electrical Current(A) | 500μA/5000μA/50mA/500mA/5A/10A | Resistance(Ω) | 500Ω/5kΩ/50kΩ/500kΩ/5MΩ/50MΩ |
Width(mm) | 87 | Depth(mm) | 35 | Height(mm) | 186 |
Details Type | Multi Tester | Display | 50,000 Count LCD Display, Letter Height 15 mm (DC V can be selected from 500,000 counts, and Hz can be selected from 999,999 counts.) | Features | · Measurement of pulse waveform frequencies and decibels. · Test lead erroneous insertion prevention function with buzzer and LCD display. · Instrumentation maintenance %4-20 mA display. · Equipped with holster as standard equipment. · High precision DCV of 0.03%. |
Accessory | Holster, 100-67 Test Lead, Battery (9 V 6F22) built-in 1 pc, Spare Fuse F27 (1 A/600 V), F28 (10 A/600 V) one each | Mass(g) | 390 | Power Supply | 9 V 6F22 (006P) Battery x 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy