(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· For measurement of weak DC currents.
· With Power On Initialize, automatic zeroing when powering on.
· It has a newly developed core structure which is less susceptible to external noise.
· Stable display that does not fluctuate even with a weak current.
· Compact clamp with maximum conductor diameter of φ20 mm.
· Deviation measurement, display hold, auto power off functions.
Product Type | Digital Clamp Meter | Direct Current Voltage(A) | 4000mA/40A/200A | Width(mm) | 61 |
---|---|---|---|---|---|
Depth(mm) | 30 | Height(mm) | 203 | Display | 4,000 Counts LCD, Maximum Number of Display 4,050 |
Features | It's equipped with a power-on initializer, so when the power is turned on, it automatically performs a zero adjustment. Using internal processing to control the fluctuation in values, the measured value is stable and easy to read. The core head is equipped with a shield to make it resistant to the effects of noise and external magnetic fields. | Accessory | 1011 Carrying case, batteries (1.5 V R6P) x 2 | Mass(g) | 230 |
Power Supply | 1.5 V R6P batteries x 2 | Supplement | Diameter of Conductor to be Measured: Maximum φ20 mm |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy