(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Milli-Ohm Meter

Milli-Ohm Meter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56,335₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Milliohm tester for vehicles developed to match the measurement conditions of hybrid vehicles and electric vehicles.
· A four-terminal type that allows accurate measurements to be made.
· Handy type that is easy to use at maintenance sites.
· Equipped with a holster (rubber material) covering the main unit.
· A clip-on style measuring probe.
· Equipped with comparator function and fixed display function.

 
Part Number
SK-3800
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 56,335.25

1 Piece(s) 21 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Digital Tester Width(mm) 130 Depth(mm) 70
Height(mm) 140 Details Type Tester Display 4,199 Counts, Character Height 12 mm
Features · 4-terminal type to facilitate accurate measurements. · Handy type that is easy to use at work sites. · Provided with a holster (rubber material) that covers the base unit. · Large liquid crystal display with back light. · Securely fix to measured objects using a clip type measurement rope. · Equipped with a comparator function and useful for inspections and Go/No-go quality determinations on production lines. · Display hold function for holding displayed value with a single switch. Accessory 100-71 Test Lead, 1035 Carry-case, 1.5 V R6P (AA ) Battery X 8 Mass(g) 600
Power Supply 1.5 V R6P 8 batteries (AA) Supplement Measurement items: 40 mΩ/400 mΩ/4 Ω/40 Ω/400 Ω/4 kΩ/40 kΩ
X
whatsapp-qr whatsapp-icon