(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pen Type Vehicle Electrical Wiring Checker

Pen Type Vehicle Electrical Wiring Checker

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

· Wiring check for satellite GPS installation
· Enables easy checking of 4 items required for installation of satellite GPS systems.
(1) Vehicle speed sensor
(2) Back Sensor
(3) Illumination Wiring
(4) 12 VDC Check
· Supports Japanese cars and imported cars.
· Confirm wiring signal with LED light emission and buzzer sound.

Pen Type Vehicle Electrical Wiring Checker

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
SK-6594
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,009.31

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Digital Tester Width(mm) 28 Depth(mm) 20
Height(mm) 190 Details Type Checker Display High Luminosity, Red LED
Accessory 100-60 Test Lead,3 V CR2032 (Coin Type ) Battery X 1 Power Supply 3 V CR2032 (Coin type) battery x 1 Supplement Measurement Items: Vehicle Speed Sensor, Back Sensor, Illumination Wiring, DC 12 V Check; Measurement Specifications: Vehicle Speed Signal: DC Cut 0 to 24 V/0.3 V or more Judged; 12 V: AC Coupling 0 to 24 V/10 V or more Judged; High Surface Brightness LED Red: Lit/Flashing (Buzzer Sound)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list