(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Test Hook

Test Hook
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,144₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Hook for measuring dark current in automobiles.
· Connect this to a 766 test rod for use.

 
Part Number
790
791
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPin Length
(mm)
Pin Inner Diameter
(mm)

₹ 1,144.20

1 Piece(s) 9 Day(s) or more 68φ10

₹ 1,144.20

1 Piece(s) 9 Day(s) or more 74φ16

Loading...

  1. 1

Basic Information

Product Type Other Accessory Details Type Hook Measuring Range Maximum Current: 1 A, Maximum Voltage: 50 V
Applicable Model · Compatible with use of 100-40 lead wire and 766 test bar. SK-2500/6161/6163/6166/4033/4035/7682/7720/7722/7716/7718/7615/7625/KT-2011/2009/2021/KU-2608/2600/2602/1188/KF-32/20 Pin Mouth Diameter(mm) φ0.9 Features Hook for measuring dark current in automobiles. Use connected to 766 test rod.
X
whatsapp-qr whatsapp-icon