(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Test Pin 944

Test Pin 944

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,277₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Test pin suitable for measurement at narrow points.
Enables measurement by inserting the tip of the pin behind the insulating coupler of the car.

 
Part Number
944
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,276.80

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Accessory Details Type Pin Measuring Range Maximum Current: 1 A, Maximum Voltage: 50 V
Applicable Model SK-2500/6166/6597/6592/6500/7661/7716/7720/ 7722/7682/KT-2021/KU-2600/2602/1188/KF-32/KG-80 Pin Length(mm) 19 Pin Mouth Diameter(mm) φ0.8
Features Test pin suitable for measurement at narrow points.
X
whatsapp-qr whatsapp-icon