(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Capable of current measurement of 40 mA / 400 mA AC/DC.
· With range hold (SK-6598), display hold and auto power off functions.
· Equipped with a pen light and back light (SK-6597).
· True effective value type with accurate measurement even of distorted waveforms (SK-6598).
· Can measure the frequency of 30 kHz when measuring AC voltage (SK-6598).
Product Type | Digital Tester | DC Voltage(V) | 400mV/4V/40V/400V/600V | Alternating Current Voltage(V) | 4V/40V/400V/600V |
---|---|---|---|---|---|
Direct Current Voltage(A) | 40mA/400mA | Alternating Electrical Current(A) | 40mA/400mA | Resistance(Ω) | 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ |
Width(mm) | 38 | Depth(mm) | 32 | Height(mm) | 209 |
Details Type | Multi Tester | Display | 4000 Count LCD, Character Height 12 mm | Range Switching | Automatic Range |
Accessory | 100-68 Test Lead, Battery (1.5 V LR 44) X 2 | Mass(g) | 110 | Power Supply | 1.5 V LR 44 Battery x 2 |
Supplement | Frequency, Duty Ratio, Continuity Test, Diode Test, Electrostatic Capacity |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy