(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Uses a 4,000 count large-size LCD display.
· Range hold, display hold, auto power save.
· Measurement of maximum value and minimum value and of deviations is possible.
· High accuracy of 0.5% VDC.
Product Type | Digital Tester | DC Voltage(V) | 400mV/4V/40V/400V/600V | Alternating Current Voltage(V) | 4V/40V/400V/600V |
---|---|---|---|---|---|
Resistance(Ω) | 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ | Width(mm) | 78 | Depth(mm) | 16 |
Height(mm) | 118 | Details Type | Multi Tester | Display | 4000 Count LCD, Character Height 14 mm |
Features | · Large 4,000 count LCD adopted. · Supports measurement of many items in spite of its compact size. · Measurement of maximum value and minimum value, as well as deviations is possible. · High precision DCV of 0.5%. | Accessory | Contains Battery (3 V CR 2032) x 1 | Mass(g) | 110 |
Power Supply | 3 V CR 2032 Battery x 1 | Supplement | Frequency, Duty Ratio, Continuity Test, Diode Test, Electrostatic Capacity |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy