(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· 4,000 count LCD display and high precision of VDC 0.5%.
· Slide switch type.
· Conductivity and diode tests.
· Deviation measurement, auto power off.
Product Type | Digital Tester | DC Voltage(V) | 400mV/4V/40V/400V/600V | Alternating Current Voltage(V) | 4V/40V/400V/600V |
---|---|---|---|---|---|
Resistance(Ω) | 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ | Width(mm) | 56 | Depth(mm) | 11 |
Height(mm) | 108 | Details Type | Multi Tester | Display | 4000 Count LCD, Character Height 9 mm |
Features | · 4,000 count LCD and high precision DCV of 0.5%. Slide switch type. · Conductivity test and diode test. · With a notebook type carrying case. | Accessory | 1022 Carry-case, Battery (1.5 V LR44) Internal and Spare X 2 each | Mass(g) | 70 |
Power Supply | 1.5 V LR44 Battery x 2 | Supplement | Conduction and Diode Tests |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy