(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Tachometer

Digital Tachometer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,480₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Measuring the revolution speed of direct ignition type engines.
* High tension cord type measurements require a 650 rotation sensor (sold separately).
· Compatible with various types of engines.
* Measurement is not possible for some simultaneous ignition models, MSD/MDI equipped vehicles, diesel engines, and rotary engines.
· The sensor can be fixed in place with Velcro.

 
Part Number
SK-8401
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 25,479.64

1 Piece(s) 23 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Digital Tester Width(mm) 83 Depth(mm) 33
Height(mm) 148 Details Type Tachometer Measuring Range 100-9,999 RPM *Rotary engine, diesel engine, MSD/MDI loading cart, and simultaneous ignition car part measurement unavailable.
Display Maximum Display 9,999, Character Height 15 mm Accessory 653 Rotation Sensor (for direct ignition), 995 Carrying Case, 2 1.5 V R6P Batteries Mass(g) 180
Power Supply 1.5 V R6P 2 batteries (AA) Battery Durability Time Approximately 300 hours Supplement Function: Hold display, auto power-off
X
whatsapp-qr whatsapp-icon