(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Straight Test Pin

Straight Test Pin
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      772₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Ultrafine test pin with bore diameter of φ0.5 mm.
· Piano wire with superior springiness and bend resistance is adopted as material.
· Insulation sheath at root section to prevent erroneous measurements.

 
Part Number
792
792R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type

₹ 1,414.75

1 Piece(s) 9 Day(s) or more Pin

₹ 771.84

1 Piece(s) 9 Day(s) or more Pin (red only)

Loading...

  1. 1

Basic Information

Product Type Other Accessory Measuring Range Maximum Current: 1 A, Maximum Voltage: 50 V Applicable Model As it uses SK-6597 (Only Red)/SK-6598 (Only Red)/SK-6592 (Only Red) 100-40 Lead Line as well as a 766 Test Bar, it is suitable for the products recorded below. SK-2500/6161/6163/6166/4033/4035/7682/7720/7722/7716/7718/7615/7625/KT-2011/2009/2021/KU-2608/2600/2602/1188/KF-32/20
Pin Length(mm) 25 Pin Mouth Diameter(mm) φ0.5 Features · Ultrafine test pin with bore diameter of φ0.5 mm. · Piano wires with superior springiness and bend resistance are adopted for the material used. · Insulation coating at root section to prevent erroneous measurements.
X
whatsapp-qr whatsapp-icon