(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Illuminance Meter, Automatic Range

Digital Illuminance Meter, Automatic Range

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,713₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Auto Range enables easy measurement without the hassle of range selection.
· Measurement of up to 99,990 Lux is possible.
· Equipped with maximum and minimum value measurement function.
· Measurement units can be switched between Lux and Fc (foot-candle).

 
Part Number
KG-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,713.11

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Digital Tester Width(mm) 67 Depth(mm) 44
Height(mm) 192 Details Type Illuminometer Measuring Range 0~99990Lux、0~9999Fc
Display Letter height 11 mm Features · Measured values are clearly visible even in dark places with LCD equipped with back light. · Measurement of up to 99990 Lux is possible. · Slip resistant rubber grip. · Equipped with maximum and minimum value measurement function. · Equipped with display hold function for holding displayed value. · Equipped with auto power off function to prevent battery wear (may be disabled). · The unit of measure can be switched between Lux (lux) and Fc (foot-candle). Accessory Battery (9 V 6F22) x 1 (Contained in main body)
Mass(g) Approx. 198 (batteries included) Power Supply 9 V 6F22 Battery x 1 Supplement Sensor: Silicon photo diode, Sampling 2.5 times / second
X
whatsapp-qr whatsapp-icon