(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dark Current Clamp Meter

Dark Current Clamp Meter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,214₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Equipped with 4,000 mA DC range. It can easily measure dark current by simply being clamped on.
· With Power On Initialize, automatic zeroing when powering on.
· 40 A/200 ADC range enables measurement of alternator charging currents.
· φ20 mm small clamp head and slim housing make it easy to clamp even in narrow areas of engine rooms.

 
Part Number
SK-7831
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 37,214.07

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Direct Current Voltage(A) 5mA~200.0A Width(mm) 61 Depth(mm) 30
Height(mm) 203 Display 4,000 Counts, Character Height 12 mm Features 4,000 mADC range built-in, power on initialization, easily read measurement value, easy to clamp in narrow spaces
Accessory 1011 Carry-case, 1.5 V R6P (AA) Battery X 2 Mass(g) 230 Power Supply 1.5 V R6P 2 batteries (AA)
Battery Durability Time Approx. 60 hours (alkaline batteries used) Supplement Function: Deviation measurement, power-on initialize, auto power-off, hold display, measured conductor diameter: φ20 mm
X
whatsapp-qr whatsapp-icon