(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Clamp Meter for Automobile, Two-Wheeler and Electric Automobile

Clamp Meter for Automobile, Two-Wheeler and Electric Automobile
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,165₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Optimal for electric system measurement of cars.
· Capable of measuring up to 1,000 A AC/DC.
· Resistance / conductivity tests / diode tests / capacitance measurement.

 
Part Number
SK-7716
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 37,164.51

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter DC Voltage(V) 0.0mV~600V Alternating Current Voltage(V) 0.000V~600V
Direct Current Voltage(A) 0.0A~1000A Alternating Electrical Current(A) 0.0A~1000A Resistance(Ω) 0.0Ω~40.00MΩ
Width(mm) 60 Depth(mm) 34.5 Height(mm) 193
Applicable Model 9 V 6F22 Battery x 1 Display 4,000 Counts, Character Height 12 mm Accessory 100-57 test lead, 1012 carrying case, 9 V 6F22 battery x 1
Mass(g) 300 Supplement Diameter of conductor to be measured: φ35 mm
X
whatsapp-qr whatsapp-icon