(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Equipped with 10 measurement items and five function items to respond to a diverse range of measurement needs.
· Featuring a small hooked head (φ27 mm) that easily clamps wiring in narrow spaces or that has become embedded.
· True effective value type with accurate measurement even of distorted waveforms (SK-7660 only).
Part Number |
---|
SK-7660 |
SK-7661 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Features |
---|---|---|---|---|---|
₹ 29,558.09 | 1 Piece(s) | 6 Day(s) or more | · Effective value model that can correctly measure the true value even for warped waveforms. · Measures 10 items +5 equipped functions for all measurement needs. · Easy to clamp wiring in narrow spaces with beak shape small type head (φ27 mm). · The function switch and trigger utilize a rubber construction for safe and non-slip measurement support. · A dual-sided test lead holder is equipped for measurement in tight spaces and convenient measuring in areas where the tester cannot be set down. | ||
₹ 25,479.64 | 1 Piece(s) | 9 Day(s) or more | · Features 10 measurement items and 5 function items to respond to a diverse range of measurement needs.· Beak shaped compact head (φ27 mm) for easy clamping of wiring in narrow and crowded places. Rubber structure adopted for function switch and trigger for slip resistant support for stable measurements. Test lead holder is mounted on the side, convenient for taking measurements in narrow places or where there is no room to place a tester. |
Loading...
Product Type | Digital Clamp Meter (For AC/DC Current Measurement) | DC Voltage(V) | 400mV/4V/40V/400V/600V | Alternating Current Voltage(V) | 4V/40V/400V/600V |
---|---|---|---|---|---|
Direct Current Voltage(A) | 40A/400A | Alternating Electrical Current(A) | 40A/400A | Resistance(Ω) | 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ |
Width(mm) | 58 | Depth(mm) | 27 | Height(mm) | 170 |
Display | 4,000 Counts LCD, Maximum Number of Display 4,050 | Accessory | 100-63 test lead, 1015 carrying case, 1.5 V R03 battery x 2 | Mass(g) | 160 |
Power Supply | 1.5 V R03 Battery x 2 | Supplement | Diameter of Conductor to be Measured: Maximum φ27 mm |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy