(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Circular clamp head with balance coil adopted to reduce influence of conductor position in the head. Guarantees more accurate measurements.
· Wide measurement range handles low current too.
Product Type | Digital Clamp Meter | DC Voltage(V) | 200mV/2V/20V/200V/600V | Alternating Current Voltage(V) | 2V/20V/200V/600V |
---|---|---|---|---|---|
Alternating Electrical Current(A) | 2A/20A/200A/400A | Resistance(Ω) | 200Ω/2kΩ/20kΩ/200kΩ/2MΩ/20MΩ | Width(mm) | 72 |
Depth(mm) | 35 | Height(mm) | 171 | Display | 2,000 Count LCD, Maximum Display: 1,999 |
Features | · Circular clamp head with balance coil adopted to reduce impact of conductor position in the head. More accurate measurements are guaranteed. · Broad measurement range that covers even low currents. · Easy clamping even with wiring in congested areas, since opening and closing are done in an inclined position. | Accessory | 100-57 test lead, 983 carrying case, with battery (1.5 V LR-44) x 2 | Mass(g) | 180 |
Power Supply | 1.5 V LR-44 Button Cell Battery 2 pcs | Supplement | Diameter of Conductor to be Measured: Maximum φ26 mm |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy