(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp Adapter 660

Clamp Adapter 660

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,675₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Measurements of up to 400 A AC/DC are possible by connecting to a digital tester capable of measuring 400 mVAC/DC.
· Since the output and input waveforms are same, an oscilloscope or a recorder may be connected for waveform observations or data recording.

 
Part Number
660
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 24,674.67

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter (For AC/DC Current Measurement) Direct Current Voltage(A) 40A/400A Alternating Electrical Current(A) 40A/400A
Width(mm) 43 Depth(mm) 31 Height(mm) 180
Details Type Adapter Applicable Model SK-2500/6161/6163/6166/4033/4035/KT-2011/KT-2009/KT-2021/KU-2608/KU-2600/KU-2602/KU-1188 Features · Measurements of up to 400 A AC/DC are possible by connecting to a digital tester capable of measuring 400 mV AC/DC. · Since the output and input waveforms are same, an oscilloscope or a recorder may be connected for waveform observations or data recording. · Compact clamp with maximum conductor diameter of φ19 mm. Slide switch type that can be operated easily with one hand. Provided with a carrying case convenient for storing and carrying the product.
Mass(g) 210 Power Supply 1.5 V R6P (AA ) Batteries X 2
X
whatsapp-qr whatsapp-icon