(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· An oscilloscope used just like a digital multimeter
· Oscilloscope for Car Maintenance
· Featuring a unique design and unique functions created for ease of use at work sites.
Product Type | Digital Tester | DC Voltage(V) | 200.0mV/2.000V/20.00V/200.0V/1000V | Alternating Current Voltage(V) | 2.000V/20.00V/200.0V/600V |
---|---|---|---|---|---|
Resistance(Ω) | 2.000kΩ/20.00kΩ | Width(mm) | Approximately 167 | Depth(mm) | Approx. 35 |
Height(mm) | Approximately 162 | Details Type | Oscilloscope | Display | LCD Dot Display (240 X 128 Dots), Display Area: 53 (H) X 92 mm (W) |
Features | Display Language: Japanese, English (Default: Japanese), Frequency Range: DC-200 kHz, Number of Channels: 2-Channel Input, Oscilloscope Function: Graphical Waveform Display of Voltage Measurement Values | Accessory | Holster, 100-57 Test Lead, 1035 Carrying Case, 902 AC/DC Adapter (USB 5 V output), 934 USB Cable | Mass(g) | Approximately 570 |
Power Supply | Internal Power Supply: AA Batteries x 4 (NI-MH rechargeable batteries can be used), External Power Supply: USB miniB Connector (5 VDC) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy