(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This tester is used to measure voltage and current at work sites such as electrical installation work and electrical system testing.
Product Type | Analog Tester | DC Voltage(V) | 0.3V/3V/12V/30V/120V/300V/1200V | Alternating Current Voltage(V) | 12V/30V/120V/300V/1200V |
---|---|---|---|---|---|
Direct Current Voltage(A) | 60μA/3mA /30mA /300mA | Resistance(Ω) | 5kΩ /500kΩ /5MΩ | Width(mm) | 90 |
Depth(mm) | 30 | Height(mm) | 136 | Details Type | Multi Tester |
Accessory | Holster, 100-51 Test Lead, Battery (1.5 V R6P) built-in and spare 1 pc each, Spare Fuse F12 (0.3 A/250 V) 1 pc | Mass(g) | 215 | Power Supply | 1.5 V R6P Battery x 1 |
Supplement | Sales of 810-02 temperature probe have been discontinued |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy