(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/1/2021 to 4:30 (IST) 25/1/2021. We apologize for the inconvenience.
Blowout-Free Bicycles for Use on Premises and in Case of Disasters, Hazard Runner (20") with Basket

Blowout-Free Bicycles for Use on Premises and in Case of Disasters, Hazard Runner (20") with Basket

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· A basket for 20-inch type Hazard Runner (THR5520).
· Can be opened and closed with a single action.

Basic Specifications

  • Size(mm)
    350×180×200
  • Size When Folded(mm)
    350×30×200
  • JAN Code
    4989999355949
  • Trusco Code
    489-2828
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : THR20KG
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    350×180×200
  • Size When Folded(mm)
    350×30×200
  • JAN Code
    4989999355949
  • Trusco Code
    489-2828
  • Mass
    1.5(kg)
  • Color
    Black

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hazard runner type it is a basket for 20 inch type(THR5520), 3 wheel bicycle(THR5503).
●Open and close with one touch.

Specification

●Color:Black
●Assembled Size(mm):350 x 180 x 200
●Folding Size(mm):350 x 30 x 200
●SPQ(piece):10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)