(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Handlifter, Folding Handle Type

Aluminum Handlifter, Folding Handle Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 118,154.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HLF-S50A
HLF-S60A
HLF-S80A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stepping times
(times)
Trusco Code Mass Amount Of Content

₹ 118,154.09

1 Piece(s) 18 Day(s) or more 50 200 350 570 600 6 484-6443 11kg 1 unit

₹ 143,426.85

1 Piece(s) 23 Day(s) or more 60 220 400 720 720 7 484-6451 14kg 1 unit

₹ 197,452.11

1 Piece(s) 19 Day(s) or more 80 230 500 800 780 14 484-6460 20kg 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Wheel Diameter D(mm)
    75 (rubber)
  • Specifications
    Swivel Casters with Stopper and Fixed Casters, 2 pcs each
  • Fast feeding unit
    NA
  • Amount Of Content
    1 unit

Product Description

[Features]
· Made of aluminum, it is lightweight and easy to carry.
[Applications]
· For cargo elevation and transportation, etc.

Part Number
HLF-S50A
HLF-S60A
HLF-S80A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stepping times
(times)
Trusco Code Mass Amount Of Content

₹ 118,154.09

1 Piece(s) 18 Day(s) or more 50 200 350 570 600 6 484-6443 11kg 1 unit

₹ 143,426.85

1 Piece(s) 23 Day(s) or more 60 220 400 720 720 7 484-6451 14kg 1 unit

₹ 197,452.11

1 Piece(s) 19 Day(s) or more 80 230 500 800 780 14 484-6460 20kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of aluminum and is lightweight so it is convenient to carry.
●Handle folding type, it can be easily stored in light vans.

Specification

●Caster with flexible stopper x 2, fixed caster x 2
X
whatsapp-qr whatsapp-icon