(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Mold Rack, Linked Type

Metal Mold Rack, Linked Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of M10-7363KAB-NG

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    640
  • Height(mm)
    2120
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Details Type
    Assembly type
  • Trusco Code
    484-3754
  • JAN Code
    4989999745269
  • Mass
    94kg
  • Specifications
    3-shelf Table, 1 Tabletop
  • Maximum Load(t/unit)
    4
  • 内容量
    1 unit
Part Number
M10-7363KAB-NG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship 内容量

₹ 112,098.00

1 Piece(s) 23 Day(s) or more 1 unit

Basic Specifications

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    640
  • Height(mm)
    2120
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Details Type
    Assembly type
  • Trusco Code
    484-3754
  • JAN Code
    4989999745269
  • Mass
    94kg
  • Specifications
    3-shelf Table, 1 Tabletop
  • Maximum Load(t/unit)
    4
  • 内容量
    1 unit

Product Description

[Features]
· A dedicated rack that allows small and medium metal molds to be stored by using a hand lift.
· Drastically reduced costs compared to conventional slide racks.
· Molds can be placed on and removed from each shelf.
· Easy to handle by your currently used forklift or manual lift.

Specifications of M10-7363KAB-NG

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    640
  • Height(mm)
    2120
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Details Type
    Assembly type
  • Trusco Code
    484-3754
  • JAN Code
    4989999745269
  • Mass
    94kg
  • Specifications
    3-shelf Table, 1 Tabletop
  • Maximum Load(t/unit)
    4
  • 内容量
    1 unit
Part Number
M10-7363KAB-NG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship 内容量

₹ 112,098.00

1 Piece(s) 23 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon