(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Angle Type Casters (Nylon Wheels) Flexible (With Stoppers)

Angle Type Casters (Nylon Wheels) Flexible (With Stoppers)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 895.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TYSA-65NS
TYSA-75NS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Trusco Code JAN Code Mass Wheel Diameter D
(mm)
Mounting Height H
(mm)
Amount Of Content

₹ 1,083.35

4 Piece(s) 6 Day(s) or more 447-3523 4989999277432 470g 65 88 1 pc.

₹ 895.00

4 Piece(s) 5 Day(s) or more 447-3531 4989999277449 465g 75 96 1 pc.

Basic Specifications

  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    Angle Type / Universal Type (With Stopper)
  • Allowable Load(kgf)
    61.2 (Allowable Load 60 daN)
  • Wheel Width(mm)
    25
  • Metal fittings
    Steel
  • Wheel
    Nylon
  • The treatment of Metal fittings surface
    Trivalent Bright Chromate Finish
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be easily attached to the frame.
[Applications]
· Angle type
· Freely formula
· For transporting light load equipment or angle-type shelves.

Part Number
TYSA-65NS
TYSA-75NS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Trusco Code JAN Code Mass Wheel Diameter D
(mm)
Mounting Height H
(mm)
Amount Of Content

₹ 1,083.35

4 Piece(s) 6 Day(s) or more 447-3523 4989999277432 470g 65 88 1 pc.

₹ 895.00

4 Piece(s) 5 Day(s) or more 447-3531 4989999277449 465g 75 96 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1