- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Angle Type Casters (Rubber Wheels) Flexible (With Stoppers)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Allowable Load (kgf) |
Trusco Code |
JAN Code |
Mass |
Wheel Diameter D (mm) |
Wheel Width (mm) |
Mounting Height H (mm) |
内容量 |
|
₹ 511.00
|
4 Piece(s)
|
|
5 Day(s) or more
|
30.6 (Allowable Load 30 daN) |
447-3434 |
4989999277340 |
210g |
50 |
20 |
65 |
1 pc. |
|
₹ 1,183.02
|
4 Piece(s)
|
|
8 Day(s) or more
|
61.2 (Allowable Load 60 daN) |
447-3451 |
4989999277364 |
560g |
75 |
25 |
96 |
1 pc. |
Basic Specifications
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Details Type
- Angle Type / Universal Type (With Stopper)
-
- Metal fittings
- Steel
-
- Wheel
- Rubber
-
- The treatment of Metal fittings surface
- Trivalent Bright Chromate Finish
-
- 内容量
- 1 pc.
Product Description
[Features]
· Can be easily attached to the frame.
[Applications]
· Angle type
· Freely formula
· For transporting light load equipment or angle-type shelves.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Allowable Load (kgf) |
Trusco Code |
JAN Code |
Mass |
Wheel Diameter D (mm) |
Wheel Width (mm) |
Mounting Height H (mm) |
内容量 |
|
₹ 511.00
|
4 Piece(s)
|
|
5 Day(s) or more
|
30.6 (Allowable Load 30 daN) |
447-3434 |
4989999277340 |
210g |
50 |
20 |
65 |
1 pc. |
|
₹ 1,183.02
|
4 Piece(s)
|
|
8 Day(s) or more
|
61.2 (Allowable Load 60 daN) |
447-3451 |
4989999277364 |
560g |
75 |
25 |
96 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Can be easily attached to angle.Specification
●Angle type
●Flexible Type(with stopper)Materials
●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Rubber
Angle Type Casters (Rubber Wheels) Flexible (With Stoppers)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy