(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slinging Wire Rope, Step Down (round end binding), Sling Diameter 18 mm Type

Slinging Wire Rope, Step Down (round end binding), Sling Diameter 18 mm Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TWD-18S6

  • Safety Operating Load (2-Point Vertical Suspension)(t)
    5.42
  • Overall Length(m)
    6
  • Product Type
    Rope Sling
  • Details Type
    Double-eyelet
  • Sling Diameter(mm)
    18
  • JAN Code
    4989999319125
  • Trusco Code
    489-1953
  • Mass(g)
    7900
  • Material
    Rope Material: Carbon Steel, Core Material: Hemp Core
  • Amount Of Content
    1 pc.
Part Number
TWD-18S6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 10,940.89

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Safety Operating Load (2-Point Vertical Suspension)(t)
    5.42
  • Overall Length(m)
    6
  • Product Type
    Rope Sling
  • Details Type
    Double-eyelet
  • Sling Diameter(mm)
    18
  • JAN Code
    4989999319125
  • Trusco Code
    489-1953
  • Mass(g)
    7900
  • Material
    Rope Material: Carbon Steel, Core Material: Hemp Core
  • Amount Of Content
    1 pc.

Product Description

[Features]
· In addition to the usual winding process, Flemish processing (head splitting) is undergone while being processed so that rigger work can be carried out more safely.
· Each item is separately packaged in plastic, making delivery easy and keeping the products clean.
· It has product liability insurance (PL).
· This product has been processed according to the method prescribed in "Article 475 of the Industrial Safety and Health Act and Article 219 of the Crane Safety Act" of Japan.

Specifications of TWD-18S6

  • Safety Operating Load (2-Point Vertical Suspension)(t)
    5.42
  • Overall Length(m)
    6
  • Product Type
    Rope Sling
  • Details Type
    Double-eyelet
  • Sling Diameter(mm)
    18
  • JAN Code
    4989999319125
  • Trusco Code
    489-1953
  • Mass(g)
    7900
  • Material
    Rope Material: Carbon Steel, Core Material: Hemp Core
  • Amount Of Content
    1 pc.
Part Number
TWD-18S6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 10,940.89

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon