(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slinging Wire Rope, Step Down (round end binding), Sling Diameter 12 mm Type

Slinging Wire Rope, Step Down (round end binding), Sling Diameter 12 mm Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,031.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWD-12S1
TWD-12S1.5
TWD-12S2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 2,031.00

2 Piece(s) 5 Day(s) or more 1 4989999318746 489-1627 800 1 pc.

₹ 2,381.00

4 Piece(s) 5 Day(s) or more 1.5 4989999318753 489-1635 1050 1 pc.

₹ 2,738.00

4 Piece(s) 5 Day(s) or more 2 4989999318760 489-1643 1300 1 pc.

Basic Specifications

  • Safety Operating Load (2-Point Vertical Suspension)(t)
    2.4
  • Product Type
    Rope Sling
  • Details Type
    Double-eyelet
  • Sling Diameter(mm)
    12
  • Material
    Rope Material: Carbon Steel, Core Material: Hemp Core
  • Amount Of Content
    1 pc.

Product Description

Woven type sling wire rope.
[Features]
· This product has been processed according to the method prescribed in "Article 475 of the Industrial Safety and Health Act and Article 219 of the Crane Safety Act" of Japan.
· Uses wire rope that conforms to the JIS standard. (JIS G 3525)
· In addition to the usual 219 coils of winding, Flemish processing (head splitting) is undergone while being processed so that rigger work can be carried out more safely.
· Each item is separately packaged in plastic, making delivery easy and keeping the products clean.
· It has product liability insurance (PL).
[Applications]
· For use as a wire for slinging work and lashing work at construction sites, inside factories, etc.

Part Number
TWD-12S1
TWD-12S1.5
TWD-12S2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 2,031.00

2 Piece(s) 5 Day(s) or more 1 4989999318746 489-1627 800 1 pc.

₹ 2,381.00

4 Piece(s) 5 Day(s) or more 1.5 4989999318753 489-1635 1050 1 pc.

₹ 2,738.00

4 Piece(s) 5 Day(s) or more 2 4989999318760 489-1643 1300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon