(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slinging Wire Rope, Step Down (round end binding), Sling Diameter 10 mm Type

Slinging Wire Rope, Step Down (round end binding), Sling Diameter 10 mm Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,562.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Safety Operating Load (2-Point Vertical Suspension)(t)
    1.67
  • Product Type
    Rope Sling
  • Details Type
    Double-eyelet
  • Sling Diameter(mm)
    10
  • Material
    Rope Material: Carbon Steel, Core Material: Hemp Core
  • Amount Of Content
    1 pc.

Product Description

[Features]
· In addition to the usual winding process, Flemish processing (head splitting) is undergone while being processed so that rigger work can be carried out more safely.
· Each item is separately packaged in plastic, making delivery easy and keeping the products clean.
· It has product liability insurance (PL).
· This product has been processed according to the method prescribed in "Article 475 of the Industrial Safety and Health Act and Article 219 of the Crane Safety Act" of Japan.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language