(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Absorber, Oil Dry Sheet

Absorber, Oil Dry Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TODS-3848

  • Product Type
    Sheet
  • Application
    For Oil
  • Details Type
    Sheet Type
  • Oil absorption(L)
    100 (box)
  • Thickness(mm)
    3.2
  • Vertical(mm)
    380
  • Horizontal(mm)
    480
  • JAN Code
    4989999355345
  • Trusco Code
    488-6453
  • Mass(g)
    4,000 (box)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
TODS-3848
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 13,469.49

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil
  • Details Type
    Sheet Type
  • Oil absorption(L)
    100 (box)
  • Thickness(mm)
    3.2
  • Vertical(mm)
    380
  • Horizontal(mm)
    480
  • JAN Code
    4989999355345
  • Trusco Code
    488-6453
  • Mass(g)
    4,000 (box)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· The uneven surface makes it superior in adsorption of oil and dirt.
· The surface embossing increases the liquid absorption rate and anti-slipping effect.
· It has an 8-layer structure, providing a high liquid retention rate.
· There is a perforation in the center that can be used to cut in half.
[Applications]
· For oil and water.

Specifications of TODS-3848

  • Product Type
    Sheet
  • Application
    For Oil
  • Details Type
    Sheet Type
  • Oil absorption(L)
    100 (box)
  • Thickness(mm)
    3.2
  • Vertical(mm)
    380
  • Horizontal(mm)
    480
  • JAN Code
    4989999355345
  • Trusco Code
    488-6453
  • Mass(g)
    4,000 (box)
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
TODS-3848
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 13,469.49

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With concave-convex processing on the surface, excels in adsorption of oils and dust.
●By surface embossing, there is an effect of improving the water absorption speed, and slipping effect.

Usage

●For Oil and Water.

Specification

●Oil Absorption Amount(L/box):100
●L x W(mm):380 x 480
●Q'ty Per Box(sheet):100
●Sheet Type
●Thickness: 3.2mm

Materials

●Polypropylene(PP)
X
whatsapp-qr whatsapp-icon