(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stretch Film Holder Width (mm) 77

Stretch Film Holder Width (mm) 77

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of TSH-752

  • Product Type
    Stretch film-related products
  • Width(mm)
    77
  • Depth(mm)
    77
  • Height(mm)
    205
  • JAN Code
    4989999322460
  • Trusco Code
    489-0035
  • Mass(g)
    300
  • Material
    Polypropylene (PP)
  • Specifications
    For 3-inch paper tubes
  • Amount Of Content
    1 pc.

Loading...

Part Number
TSH-752
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 866.00

3 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· Has a brake adjustment button on the head for adjusting the power of the brake depending on the work at hand.

Specifications of TSH-752

  • Product Type
    Stretch film-related products
  • Width(mm)
    77
  • Depth(mm)
    77
  • Height(mm)
    205
  • JAN Code
    4989999322460
  • Trusco Code
    489-0035
  • Mass(g)
    300
  • Material
    Polypropylene (PP)
  • Specifications
    For 3-inch paper tubes
  • Amount Of Content
    1 pc.

Loading...

Part Number
TSH-752
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 866.00

3 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list