(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSCBT-2-10R |
TSCBT-3-10R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
₹ 47,398.47 |
1 Piece(s) | 5 Day(s) or more | 2 | 4989999241792 | 437-4592 | 10000(10kg) | 1 Roll | ||
₹ 68,476.38 |
1 Piece(s) | 5 Day(s) or more | 3 | 4989999241808 | 437-4606 | 11500(11.5kg) | 1 Roll |
Part Number |
---|
[Features]
· Does not include any asbestos.
· The high-temperature sintering heat treatment means that smoke is not produced.
· It has been reinforced with stainless steel wire for outstanding strength.
· Does not include any asbestos.
· Made of spun yarn consisting of ceramic fiber and a small amount of organic fiber reinforced by stainless steel wire.
[Applications]
· For slow cooling after welding, annealing.
· Collects slag and welding sparks.
· For insulation material for exhaust ducts, etc.
· As a heat insulating material in casting factories.
Part Number |
---|
TSCBT-2-10R |
TSCBT-3-10R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
₹ 47,398.47 |
1 Piece(s) | 5 Day(s) or more | 2 | 4989999241792 | 437-4592 | 10000(10kg) | 1 Roll | ||
₹ 68,476.38 |
1 Piece(s) | 5 Day(s) or more | 3 | 4989999241808 | 437-4606 | 11500(11.5kg) | 1 Roll |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy