(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cotton Masker (Box Units)

Cotton Masker (Box Units)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TNM-1100-60P

  • Width(mm)
    1100
  • Product Type
    Masker
  • Color
    Brown
  • Material (tape)
    Cloth tape
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Specifications
    Can cut by hand
  • JAN Code
    4989999276930
  • Trusco Code
    468-9925
  • Material Details
    Cloth tape, High density polyethylene film
  • Mass(kg)
    21.6
  • Notes
    Individually packed rolls not available.
  • Amount Of Content
    1 Box (60 Rolls)
Part Number
TNM-1100-60P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 29,776.27

1 Pack(s)

60 Pieces Per Package

6 Day(s) or more 1 Box (60 Rolls)

Basic Specifications

  • Width(mm)
    1100
  • Product Type
    Masker
  • Color
    Brown
  • Material (tape)
    Cloth tape
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Specifications
    Can cut by hand
  • JAN Code
    4989999276930
  • Trusco Code
    468-9925
  • Material Details
    Cloth tape, High density polyethylene film
  • Mass(kg)
    21.6
  • Notes
    Individually packed rolls not available.
  • Amount Of Content
    1 Box (60 Rolls)

Product Description

[Features]
· Due to the use of corona discharge processing in the high-density polyethylene film, dripping and splattering are prevented.
· Tapes have been color coded as per size for easy distinction. (300 mm blue, 550 mm green, 1,100 mm brown)
[Applications]
· For building exterior painting.

Specifications of TNM-1100-60P

  • Width(mm)
    1100
  • Product Type
    Masker
  • Color
    Brown
  • Material (tape)
    Cloth tape
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Specifications
    Can cut by hand
  • JAN Code
    4989999276930
  • Trusco Code
    468-9925
  • Material Details
    Cloth tape, High density polyethylene film
  • Mass(kg)
    21.6
  • Notes
    Individually packed rolls not available.
  • Amount Of Content
    1 Box (60 Rolls)
Part Number
TNM-1100-60P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 29,776.27

1 Pack(s)

60 Pieces Per Package

6 Day(s) or more 1 Box (60 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon