(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Duty Plate

Duty Plate
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 214.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Other
  • Material (Main Body)
    Polyvinyl chloride (PVC)
  • Material
    Polyvinyl Chloride
  • Vertical(mm)
    95
  • Horizontal(mm)
    95
  • Thickness(mm)
    0.3
  • Mass(g)
    5
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A plate that clearly shows the duty arrangement at a glance.
· The optional holder type clip "Clicks" can also be used effectively.
[Applications]
· For duty officer management.
· For making things visible at offices.
· For help with 5S activities.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list