- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Valve Open/Closed Display (single-sided display, rectangular type)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Display content details |
JAN Code |
Trusco Code |
Amount Of Content |
|
₹ 483.53
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Water Supply |
4989999357837 |
489-5169 |
1 Bag (5 Sheets) |
|
₹ 483.53
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Air Bleed |
4989999357844 |
489-5177 |
1 Bag (5 Sheets) |
|
₹ 483.53
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Drainage |
4989999357851 |
489-5185 |
1 Bag (5 Sheets) |
|
₹ 483.53
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Adjusted |
4989999357868 |
489-5193 |
1 Bag (5 Sheets) |
Basic Specifications
-
- Product Type
- Safety sign
-
- Material (Main Body)
- Other
-
- Material
- Acrylic
-
- Vertical(mm)
- 65
-
- Horizontal(mm)
- 45
-
- Thickness(mm)
- 2.5
-
- Dimensions(mm)
- 65×45
-
- Abstract
- Single-sided display
-
- Specifications
- One 4 mm φ hole in the upper part
-
- Mass(g)
- 46
-
- Amount Of Content
- 1 Bag (5 Sheets)
Product Description
[Features]
· Features outstanding water resistance and durability. Suitable for outdoor and indoor use.
[Applications]
· For piping valves at factories and buildings.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Display content details |
JAN Code |
Trusco Code |
Amount Of Content |
|
₹ 483.53
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Water Supply |
4989999357837 |
489-5169 |
1 Bag (5 Sheets) |
|
₹ 483.53
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Air Bleed |
4989999357844 |
489-5177 |
1 Bag (5 Sheets) |
|
₹ 483.53
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Drainage |
4989999357851 |
489-5185 |
1 Bag (5 Sheets) |
|
₹ 483.53
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Adjusted |
4989999357868 |
489-5193 |
1 Bag (5 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Excellent in water resistance and durability, suitable for indoor and outdoor use.Usage
●For factory, building piping valves.Specification
●L x W(mm):65 x 45
●Thickness(mm):2.5
●Comments:One-sided Display
●Materials:Acrylics
●Q'ty Per Set(sheet):5
●SPQ(set):50
●1 hole at the top of the 4mmΦ hole
●One-sided DisplayWarning
●Mounting fixtures are sold separately.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy