(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Valve Open/Close Signboard Double-Side Display With Rope Magnetic Lock Type

Valve Open/Close Signboard Double-Side Display With Rope Magnetic Lock Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,563.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Safety sign
  • Material (Main Body)
    Other
  • Material
    Double-sided magnet, hanging rope: stainless steel (Wire is crimped with aluminum.)
  • Vertical(mm)
    50
  • Horizontal(mm)
    50
  • Thickness(mm)
    1
  • Specifications
    Stainless steel wire rope included
  • Mass(g)
    120
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

[Features]
· Uses materials that are tough against impacts and feature outstanding water resistance and durability.
· The magnet secures the display boards together. The display will not switch even when dropped.
· For various valves that require on/off switching
[Applications]
· For piping valves at factories and buildings.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list