- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Valve Open/Close Signboard Double-Side Display Recycled Polypropylene
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Display content details |
JAN Code |
Trusco Code |
Amount Of Content |
|
₹ 662.16
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Adjustment open |
4989999357875 |
489-5231 |
1 Bag (5 Sheets) |
|
₹ 638.05
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Adjustment close |
4989999357882 |
489-5240 |
1 Bag (5 Sheets) |
Basic Specifications
-
- Product Type
- Safety sign
-
- Material (Main Body)
- Polypropylene (PP)
-
- Material
- Recycled Polypropylene
-
- Vertical(mm)
- 50
-
- Horizontal(mm)
- 50
-
- Thickness(mm)
- 2
-
- Dimensions(mm)
- 50×50
-
- Color
- White
-
- Abstract
- Double-sided display
-
- Amount Of Content
- 1 Bag (5 Sheets)
Product Description
[Features]
· Displays on both sides so it can be checked even if it is flipped over.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Display content details |
JAN Code |
Trusco Code |
Amount Of Content |
|
₹ 662.16
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Adjustment open |
4989999357875 |
489-5231 |
1 Bag (5 Sheets) |
|
₹ 638.05
|
1 Pack(s)
|
5 Pieces Per Package
|
|
5 Day(s) or more
|
Adjustment close |
4989999357882 |
489-5240 |
1 Bag (5 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy