(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Carabiner

Plastic Carabiner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TCK6Y

  • Product Type 2
    Options for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Yellow
  • Diameter(mm)
    6
  • Mass(g)
    6
  • Color Details
    Yellow
  • JAN Code
    4989999325157
  • Trusco Code
    488-7671
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Bag (2 pcs)
Part Number
TCK6Y
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 378.64

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 1 Bag (2 pcs)

Basic Specifications

  • Product Type 2
    Options for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Yellow
  • Diameter(mm)
    6
  • Mass(g)
    6
  • Color Details
    Yellow
  • JAN Code
    4989999325157
  • Trusco Code
    488-7671
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Bag (2 pcs)

Product Description

[Features]
· Joints for connecting plastic chains together.
· It is suitable for partitions in no-entry sections, lot management in parking lots, guidance of pedestrians, etc.

Specifications of TCK6Y

  • Product Type 2
    Options for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Yellow
  • Diameter(mm)
    6
  • Mass(g)
    6
  • Color Details
    Yellow
  • JAN Code
    4989999325157
  • Trusco Code
    488-7671
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Bag (2 pcs)
Part Number
TCK6Y
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 378.64

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 1 Bag (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Joint for connecting plastic chains to each other.
●Suitable for partition in the no entry section, parking arrangements inside the parking lot, guidance of people.

Specification

●Color:Yellow
●Q'ty Per Bag(piece):2
●SPQ(bag):10

Materials

●Polyethylene(PE)
X
whatsapp-qr whatsapp-icon